Schneider-Electric
 
HMIZGFIX picture- scope
HMIZGFIX
Harmony GTO, Installation Fastener HMI
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Fixing kit
Accessory / separate part category Mounting and fixing accessory
Complementary
Product compatibility Advanced touch panel 3.5 inch
Advanced touch panel 5.7 inch
Advanced touch panel 7 inch
Advanced touch panel 7.5 inch
Advanced touch panel 10.4 inch
Advanced touch panel 12.1 inch
Accessory / separate part destination Advanced panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 12 cm
Package 1 Weight 38 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 680 g
Unit Type of Package 3 PAL
Number of Units in Package 3 960
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 960 cm
Package 3 Weight 38.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 3647523b-250a-4687-bcce-2d1cdcab982a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months