Schneider-Electric
 
HMIZGPWS picture- scope
HMIZGPWS
Harmony GTO, DC Power Supply Connector for Magelis Terminals
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part designation Power supply connector
Accessory / separate part type Power supply connector
Accessory / separate part category Separate parts
Quantity per set Set of 5
Complementary
Product compatibility HMIGTO1310
HMIGTO4310
HMIGTO2310
HMIGTO1300
HMIGTO2315
HMIGTO2300
HMIGTO3510
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 4 cm
Package 1 Length 7 cm
Package 1 Weight 30 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9 cm
Package 2 Width 13 cm
Package 2 Length 18.5 cm
Package 2 Weight 359 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.774 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months