Schneider-Electric
 
HMIZM6RDP5 picture- scope
HMIZM6RDP5
Remote Display cable 5m
Schneider Electric
Characteristics
Main
Product or component type Extension cable
Accessory / separate part category Adaptation accessory
Accessory / separate part type Connecting cable
Accessory / separate part destination STM6 display
Complementary
Cable length 5 m
Electrical connection 1 male connector RJ45 5 m
Environment
Product certifications DNV
ABS
RINA
BV
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 26.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 728.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.276 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No