Schneider-Electric
 
HMIZMDARX picture- scope
HMIZMDARX
Multi Display Adapter for Harmony GTU
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessory
Product compatibility Harmony GTU open
Harmony iPC industrial PCs
Complementary
Accessory / separate part destination Harmony GTU display
[Us] rated supply voltage 12 V DC module supply
Input voltage 12 V DC module supply
24 V DC
Integrated connection type 1 DIO type terminal block 3 inputs + 1 output
2 Ethernet TCP/IP type RJ45 jack
Output voltage 24 V
Output voltage type DC
Number output current 50 mA
Power consumption in W 8 W
Net weight 0.8 kg
Local signalling LED green, steady for operating status (RUN)
LED green, faded for stand-by
LED green/orange, alternate for program mode
LED orange, flashing for establishing communication connection
LED red, steady for power ON
LED green, orange and red, alternate for ERROR (fault)
Type of cooling Natural
Height 131 mm
Depth 35 mm
Width 188 mm
Environment
Pollution degree 2
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…60 °C
Operating altitude 2000 m
Product certifications UL 508
CSA C22-2 No 142
CSA C22-2 No 213
cULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
IEC-Ex
ATEX zone 2/22
EAC
UKCA
UKEX
Relative humidity 10…90 % non-condensing
Vibration resistance 3.5 mm constant amplitude (f= 5…9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
9.8 m/s² constant acceleration (f= 9…150 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
Shock resistance 147 m/s² for X, Y, Z directions for 3 times conforming to EN/IEC 61131-2
Resistance to fast transients 1 kV (signal ports) conforming to IEC 61000-4-4
2 kV (power ports) conforming to IEC 61000-4-4
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Environmental characteristic Corrosive gas free
Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 21 cm
Package 1 Length 26.5 cm
Package 1 Weight 1.054 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 532fd58a-0518-497e-9ad6-be36f0cdc414
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No