Schneider-Electric
 
HMIZXFIX1 picture- scope
HMIZXFIX1
Bracket Hanger, Harmony GTUX, Series , for fixing Box module to Display module (1 piece)
Schneider Electric
Characteristics
Main
Range of product Harmony GTUX
Product or component type Bracket Hanger
Accessory / separate part category Fixing accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 376.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No