Schneider-Electric
 
HMIZXPWS picture- scope
HMIZXPWS
Power Distribution Block, Harmony GTUX, Connector with fixable screws for supply cables (Angle type, 5pcs/set)
Schneider Electric
Characteristics
Main
Range of product Harmony GTUX
Product or component type Power Distribution Block
Accessory / separate part category Cabling accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 35.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No