Schneider-Electric
 
HU366 picture- scope
HU366
Safety switch, heavy duty, non fusible, 600A, 3 wire, 3 pole, 500HP, 600V AC/DC, NEMA 1
Characteristics
Main
Product Single Throw Safety Switch
Duty Rating Heavy duty
Device application Heavy application
Disconnect Type Non-fusible disconnect
Factory Installed Neutral None
Network number of phases 3 phases
Number of Poles 3
Current Rating 600 A
Voltage Rating 600 V AC/DC
Enclosure Rating NEMA 1 steel
Motor power hp 200 hp at 240 V AC 50...60 Hz for 3 phases motors
400 hp at 480 V AC 50...60 Hz for 3 phases motors
500 hp at 600 V AC 50...60 Hz for 3 phases motors
50 hp at 250 V DC
50 hp at 600 V DC
Complementary
Mounting Type Surface
Electrical Connection Lugs
Wiring configuration 3-wire
Wire Size AWG 3/0...500 kcmil copper or aluminium
Tightening torque 42.4 N.m (AWG 3/0...500 kcmil)
Depth 257.30 mm
Width 701.80 mm
Height 1276.35 mm
Net weight 79.4 kg
Environment
Certifications UL listed file E2875
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.322 cm
Package 1 Width 71.882 cm
Package 1 Length 131.826 cm
Package 1 Weight 79.379 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 82.550 cm
Package 2 Width 101.600 cm
Package 2 Length 142.240 cm
Package 2 Weight 158.757 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2155