Schneider-Electric
 
HU465AWK picture- scope
HU465AWK
Safety switch, heavy duty, non fusible, 400A, 4 pole, 350hp, 600VAC/DC, NEMA 12
Characteristics
Main
Product Single Throw Safety Switch
Duty Rating Heavy duty
Device application Heavy application
Disconnect Type Non-fusible disconnect
Factory Installed Neutral None
Network number of phases 3 phases
Number of Poles 4
Current Rating 400 A
Voltage Rating 600 V AC/DC
Enclosure Rating NEMA 3R/12 galvannealed steel
Motor power hp 125 hp at 240 V AC 50...60 Hz for 3 phases motors
250 hp at 480 V AC 50...60 Hz for 3 phases motors
350 hp at 600 V AC 50...60 Hz for 3 phases motors
50 hp at 250 V DC
50 hp at 600 V DC
Complementary
Mounting Type Surface
Electrical Connection Lugs
Wiring configuration 4-wire
Wire Size AWG 1/0...750 kcmil copper or aluminium
Tightening torque 62.1 N.m (AWG 1/0...750 kcmil)
Depth 257.30 mm
Width 825.5 mm
Height 1174.75 mm
Net weight 115.7 kg
Environment
Certifications UL listed file E2875
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 46.251 cm
Package 1 Width 10.13 cm
Package 1 Length 32.499 cm
Package 1 Weight 115.666 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1923