Schneider-Electric
 
ILE2E661PB1A1 picture- scope
ILE2E661PB1A1
brushless DC motor, Lexium ILA ILE ILS, 24 to 48V, EtherCAT interface, 174mm, straight teeth gear, 18:1
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Motion integrated drive
Device short name ILE
Motor type Brushless DC motor
Number of motor poles 6
Network number of phases Single phase
[Us] rated supply voltage 48 V
24 V
Network type DC
Communication interface EtherCAT, integrated
Length 174 mm
Winding type Medium speed of rotation and medium torque
Electrical connection Printed circuit board connector
Holding brake Without
Gear box type Straight teeth gear, 3 stages
Reduction ratio 18:1 (160:9)
Nominal speed 225 rpm at 24 V
281 rpm at 48 V
Nominal torque 3.5 N.m at 24 V
3.5 N.m at 48 V
Complementary
Transmission rate 100 Mbits
Mounting support Flange
Motor flange size 66 mm
Number of motor stacks 1
Centring collar diameter 16 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 4.4 mm
Circle diameter of the mounting holes 73.54 mm
Feedback type BLDC encoder
Shaft end Keyed
Second shaft Without second shaft end
Shaft diameter 10 mm
Shaft length 25 mm
Key width 16 mm
Supply voltage limits 18…55.2 V
Current consumption 7000 mA peak
5500 mA maximum continuous
Associated fuse rating 16 A
Commissioning interface RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
Input/output type 4 signals (each be used as input or output)
Voltage state 0 guaranteed -3...4.5 V
Voltage state 1 guaranteed 15...30 V
Discrete input current 10 mA at 24 V on/STO_A for safety input
3 mA at 24 V on/STO_B for safety input
2 mA at 24 V for 24 V signal interface
Discrete output voltage 23...25 V
Maximum switching current 100 mA per output
200 mA total
Protection type Short circuit of the output voltage
Overload of output voltage
Safe torque off
Maximum supply current 0.1 A (power stage disabled)
6.8 A at 24 V
3.8 A at 48 V
Nominal output power 119 W at 48 V
95 W at 24 V
Peak stall torque 6.19 N.m at 24 V
6.19 N.m at 48 V
Continuous stall torque 4.3 N.m
Detent torque 1.42 N.m
Speed feedback resolution 1.667° gearbox output
12 points/turn motor
Accuracy error +/- 0.5 point
Maximum torsional backlash 1 °
Rotor inertia 48 kg.cm²
Maximum mechanical speed 281 rpm
Maximum radial force Fr 200 N (long-term operation)
200 N (short-term operation)
Maximum axial force Fa 10 N (long-term operation)
80 N (short-term operation)
Service life in hours 2500 h bearing short-term operation
15000 h bearing long-term operation
Marking CE
Type of cooling Natural convection
Net weight 1.85 kg
Environment
Standards IEC 50347
EN 61800-3 : 2001-02
IEC 61800-3, Ed 2
IEC 61800-3
EN 61800-3:2001, second environment
IEC 60072-1
IEC 50178
Product certifications TÜV
cUL
UL
Ambient air temperature for operation 40…55 °C (with power derating of 2 % per °C)
0…40 °C (without derating)
Permissible ambient air temperature around the device 105 °C power amplifier
110 °C motor
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² (f= 10…500 Hz) 10 cycles conforming to IEC 60068-2-6
Shock resistance 150 m/s² 1000 shocks conforming to IEC 60068-2-29
IP degree of protection IP41 shaft bushing: conforming to IEC 60034-5
IP54 total except shaft bushing: conforming to IEC 60034-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 18.5 cm
Package 1 Length 35.5 cm
Package 1 Weight 2.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C2ce416c-ac1e-4e66-863f-bde9b6d94d11
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1104
Contractual warranty
Warranty 18 months