Schneider-Electric
 
ILM1003P02A0000 picture- scope
ILM1003P02A0000
integrated servo motor - 5.8 Nm - 3000 rpm - multiturn - without brake
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Servo motor integrated drive
Device short name ILM
Complementary
[Us] rated supply voltage 250...700 V
Continuous stall current 3.6 A
Continuous stall torque 5.8 N.m
Peak stall torque 28.3 N.m
Nominal output power 1100 W
Nominal torque 3.5 N.m
Nominal speed 3000 rpm
Maximum current Irms 21.2 A
[In] rated current 2.4 A
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
Key width 30 mm
Feedback type Absolute multiturn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 100 mm
Torque constant 1.61 N.m/A at 120 °C
Back emf constant 103 V/krpm at 20 °C
Number of motor poles 8
Rotor inertia 3.22 kg.cm²
Stator resistance 2.6 Ohm at 20 °C for Ph/Ph
1.81 Ohm at 120 °C for Ph/N
Stator inductance 15.6 mH at 20 °C for Ph/Ph
7.8 mH at 120 °C for Ph/N
Maximum radial force Fr 1050 N at 1000 rpm
830 N at 2000 rpm
730 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 285 mm
Number of motor stacks 3
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 8.1 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 25.0 cm
Package 1 Length 60.8 cm
Package 1 Weight 9.42 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 77.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 46.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7429