Schneider-Electric
 
ILM1401P02F0000 picture- scope
ILM1401P02F0000
integrated servo motor - 7.5 Nm - 3000 rpm - multiturn - with brake
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Servo motor integrated drive
Device short name ILM
Complementary
[Us] rated supply voltage 250...700 V
Continuous stall current 4.7 A
Continuous stall torque 7.5 N.m
Peak stall torque 27 N.m
Nominal output power 1450 W
Nominal torque 4.6 N.m
Nominal speed 3000 rpm
Maximum current Irms 18.8 A
[In] rated current 2.9 A
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Key width 40 mm
Feedback type Absolute multiturn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake With
Holding torque 18 N.m holding brake
Mounting support International standard flange
Motor flange size 140 mm
Torque constant 1.6 N.m/A at 120 °C
Back emf constant 108 V/krpm at 20 °C
Number of motor poles 10
Rotor inertia 7.41 kg.cm²
Stator resistance 1.81 Ohm at 20 °C for Ph/Ph
1.26 Ohm at 120 °C for Ph/N
Stator inductance 19.1 mH at 20 °C for Ph/Ph
9.55 mH at 120 °C for Ph/N
Maximum radial force Fr 2210 N at 1000 rpm
1760 N at 2000 rpm
1530 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 292 mm
Number of motor stacks 1
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 13.8 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 26.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 14.53 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9806