Schneider-Electric
 
IMD- scope
IMD-IM400-1700
Voltage adpator - IM400
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM400-1700
Product or component type Network adaptor subassembly
Device application Large network
Range compatibility Vigilohm Vigilohm IM IM400 insulation monitoring device
Vigilohm Vigilohm IM IM400L insulation monitoring device
Complementary
Network rated voltage 830…1700 V - AC (neutral distributed)
480…1000 V - AC (neutral not distributed)
480…1000 V - DC
Average impedance 400 kOhm
Maximimum distance to IM400: 3 m
Mounting mode Clip-on
Mounting support DIN rail
Net weight 0.2 kg
Width 71 mm
Height 90 mm
Depth 67.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 8.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.133 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov