Schneider-Electric
 
IMT05022 picture- scope
IMT05022
Mureva BOX - junction box - 4 grommets Ø20 - 65x65x45 mm - White
Schneider Electric
Characteristics
Main
Range of product Mureva
Product name Mureva BOX
Product or component type Junction box
Device application Cable installation
Colour tint White (RAL 9003)
Quantity per set Set of 5
Complementary
Device mounting Surface
Fixing mode By screw: body housing
Base dimension 65 x 45 x 65 mm
Cable entry Grommets
Cable entry number 4 diameter: 20 mm
Material ABS (acrylonitrile butadiene-styrene): body
PP (polypropylene): cover
Height 65 mm
Width 65 mm
Depth 45 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
IK degree of protection IK07
Glow wire temp 650 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.500 cm
Package 1 Length 3.500 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.500 cm
Package 2 Width 8.500 cm
Package 2 Length 26.000 cm
Package 2 Weight 302.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 28.000 cm
Package 3 Width 40.000 cm
Package 3 Length 53.000 cm
Package 3 Weight 7.740 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1