Schneider-Electric
 
IMT05025 picture- scope
IMT05025
Mureva BOX - junction box - 7 grommets Ø20 - 105x105x55 mm - White
Schneider Electric
Characteristics
Main
Range of product Mureva
Product name Mureva BOX
Product or component type Junction box
Device application Cable installation
Colour tint White (RAL 9003)
Quantity per set Set of 5
Complementary
Device mounting Surface
Fixing mode By screw: body housing
Base dimension 105 x 55 x 105 mm
Cable entry Grommets
Cable entry number 7 diameter: 25 mm
Material PP (polypropylene): body and cover
Height 105 mm
Width 105 mm
Depth 55 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
IK degree of protection IK07
Glow wire temp 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 10.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 176.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 31.000 cm
Package 2 Width 13.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 880.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 53.000 cm
Package 3 Width 40.000 cm
Package 3 Length 33.000 cm
Package 3 Weight 12.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1