Schneider-Electric
 
IMT23104 picture- scope
IMT23104
Thorsman 4 in 1 Digital detector
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Detector
Supply Battery 9 V 6F22
Complementary
Display type LCD
Type of setting Manual
Device composition Pencil slider
Pencil hole
2 m measure tape
Local signalling Edge of object detection by icon indicator
Object detection by spotlight
Control type Button mark dots on the wall surface
Button selection mode
Maximum detection depth AC mode: <50 mm for 90…250 V at 50...60 Hz
Stud mode: wood stud detection of 30 x 30 mm <14 mm
Metal mode: iron pipe detection of 20 mm <25 mm
User language Finnish
Norwegian
Danish
English
Swedish
Height 180 mm
Width 73 mm
Depth 32 mm
Product weight 213 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 17.500 cm
Package 1 Length 25.500 cm
Package 1 Weight 298.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 21.500 cm
Package 2 Width 24.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 3.245 kg
Unit Type of Package 3 S04
Number of Units in Package 3 20
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.179 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes