Schneider-Electric
 
IMT23105 picture- scope
IMT23105
Thorsman 3 in 1 LED Detector
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Detector
Supply Battery 9 V 6F22
Complementary
Display type LED indicator
Type of setting Manual
Local signalling Object detection by spotlight
Top edge of object detection by LED indicator
Maximum detection depth Stud mode: wood stud detection of 30 x 30 mm <18 mm
Metal mode: iron pipe detection of 25 mm <30 mm
AC mode: <50 mm for 90…250 V at 50...60 Hz
User language English
Swedish
Danish
Finnish
Norwegian
Height 150 mm
Width 66 mm
Depth 32 mm
Product weight 165 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 15.500 cm
Package 1 Length 23.500 cm
Package 1 Weight 231.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.040 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.320 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes