Schneider-Electric
 
IMT23106 picture- scope
IMT23106
Thorsman Multifunction Cable Tracer
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Multi-function wire tracer
Supply Receiver 4 battery 1.5 V LR41/SR41
Transmitter 2 battery 1.5 V AAA
Complementary
Device composition Transmitter - to generate a distinct tone in wire
Receiver - to pick up the tone
Local signaling LED operating
User language English
Danish
Swedish
Finnish
Norwegian
Height 183 mm
Width 80 mm
Depth 46 mm
Product weight 220 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 17.5 cm
Package 1 Length 29.4 cm
Package 1 Weight 308.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.116 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 110.784 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes