|
|
|
IMT23108
Thorsman Moisture Meter
|
|
|
Main
Range
|
Thorsman
|
Product or component type
|
Moisture meter
|
Supply
|
4 battery LR44
|
Complementary
Display type
|
LCD display
LED indicator
|
Signaling function
|
Low battery
|
Function available
|
Temperature unit exchange (°C/°F)
Automatic power off
|
Measurement range
|
Wood: 6...60 %
Building material: 0.2...2.9 %
|
User language
|
English
Norwegian
Finnish
Swedish
Danish
|
Height
|
85 mm
|
Width
|
45 mm
|
Depth
|
16 mm
|
Product weight
|
41 g with battery
|
Environment
Ambient air temperature for operation
|
0…40 °C
32…99 °F
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
11.500 cm
|
Package 1 Length
|
17.500 cm
|
Package 1 Weight
|
77.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.014 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
480
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
52.112 kg
|
Offer Sustainability
|
|