Schneider-Electric
 
IMT23112 picture- scope
IMT23112
Thorsman Compact Digital Multimeter Cat III
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Digital multimeter
Supply Battery 12 V
Complementary
Type of setting Manual
Signaling function Low battery by visual
Function available Handsfree operations
Protection type Fuse
Type of measurement Current DC: 200 mA
Voltage AC/DC: 2/20/200/300 V
Resistance: 2/20/200 kOhm/2 MOhm
Measurement category Category III 300 V
User language Danish
Swedish
Norwegian
English
Finnish
Height 120 mm
Width 75 mm
Depth 18 mm
Product weight 110 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 11.500 cm
Package 1 Length 19.500 cm
Package 1 Weight 161.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.182 kg
Unit Type of Package 3 P12
Number of Units in Package 3 336
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 69.456 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes