Schneider-Electric
 
IMT23113 picture- scope
IMT23113
Thorsman Analogue Multimeter Cat III
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Analog multimeter
Supply Battery 1.5 V
Complementary
Type of setting Manual
Function available Handsfree operations
Protection type Fuse
Type of measurement Resistance: x10 Ohm/x1 kOhm
Voltage DC: 12/60/120/300 V
Voltage AC: 12/60/300 V
Current DC: 0.6/12/600 mA
Measurement category Category III 300 V
Relative humidity 0…85 %
User language Norwegian
Swedish
Danish
Finnish
English
Height 140 mm
Width 75 mm
Depth 50 mm
Product weight 275 g without battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 15 cm
Package 1 Length 26 cm
Package 1 Weight 351.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 34 cm
Package 2 Width 16.5 cm
Package 2 Length 35 cm
Package 2 Weight 3.758 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes