Schneider-Electric
 
IMT23114 picture- scope
IMT23114
Thorsman Digital Clamp Test Meter
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Test meter
Supply 2 battery 3 V
Complementary
Display digits 3.5
Type of setting Automatic reset
Signaling function Low battery by visual
Function available High precision measuring
Audible continuity
Tactile barrier for safety
Data hold function
Type of measurement Voltage DC: 200mV/2/20/200/600 V
Resistance: 200 Ohm/2/20/200 kOhm/20 MOhm
Voltage AC: 2/20/200/600 V
Current AC: 2/20/200/600 A
Continuity: < 30 Ohm
Diode check: 1.5 V
Measurement category Category III 600 V
User language Finnish
Swedish
Danish
Norwegian
English
Height 190 mm
Width 76 mm
Depth 36 mm
Product weight 160 g with battery
Environment
Standards IEC 61010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 16.500 cm
Package 1 Length 29.500 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.563 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 40.264 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes