Schneider-Electric
 
IMT23206 picture- scope
IMT23206
Thorsman Multifunction Cable Tracer
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Multi-function wire tracer
Supply Receiver 4 battery 1.5 V LR41/SR41
Transmitter 2 battery 1.5 V AAA
Complementary
Device composition Transmitter - to generate a distinct tone in wire
Receiver - to pick up the tone
Local signaling LED operating
User language Spanish
German
Polish
Hungarian
Portuguese
French
Height 183 mm
Width 80 mm
Depth 46 mm
Product weight 220 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 17.400 cm
Package 1 Length 29.500 cm
Package 1 Weight 304.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.263 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 117.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No