Schneider-Electric
 
IMT23214 picture- scope
IMT23214
Thorsman Digital Clamp Test Meter
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Test meter
Supply 2 battery 3 V
Complementary
Display digits 3.5
Type of setting Automatic reset
Signaling function Low battery by visual
Function available Audible continuity
High precision measuring
Tactile barrier for safety
Data hold function
Type of measurement Voltage DC: 200mV/2/20/200/600 V
Resistance: 200 Ohm/2/20/200 kOhm/20 MOhm
Voltage AC: 2/20/200/600 V
Current AC: 2/20/200/600 A
Continuity: < 30 Ohm
Diode check: 1.5 V
Measurement category Category III 600 V
User language Spanish
Hungarian
German
Portuguese
French
Polish
Height 190 mm
Width 76 mm
Depth 36 mm
Product weight 160 g with battery
Environment
Standards IEC 61010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 16.000 cm
Package 1 Length 29.300 cm
Package 1 Weight 314.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.821 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 105.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Removable battery User replaceable