Schneider-Electric
 
IMT23222 picture- scope
IMT23222
Thorsman Digital Multimeter Cat III 600V
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Digital multimeter
Supply Battery 9 V
Complementary
Display type Backlit monochrome STN LCD
Type of setting Manual
Signaling function Low battery by visual
Function available Handsfree operations
Data hold function
Protection type Fuse
Type of measurement Voltage DC: 200mV/2/20/200/600 V
Voltage AC: 200/600 V
Current DC: 200µA/2/20/200mA/10 A
Resistance: 200 Ohm/2/20/200 kOhm/2 MOhm
Measurement category Category III 600 V
User language Portuguese
Polish
Spanish
German
French
English
Height 150 mm
Width 90 mm
Depth 40 mm
Product weight 290 g with battery
Environment
Standards IEC 61010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 17.400 cm
Package 1 Length 26.400 cm
Package 1 Weight 444.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.924 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 156.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Removable battery User replaceable