Schneider-Electric
 
IMT33147 picture- scope
IMT33147
Thorsman - Cable reel 25m HO7RNF 3G1.5 IP44 Schuko
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product PROchantier
Product name Thorsman cable reel Professional
Product or component type Extension cable reel
Device application Power supply
[Ue] rated operational voltage 230 V
[In] rated current 13 A
Socket number 4
Colour tint Green/black
Complementary
Outlet standard CEE 7/3
Outlet standard deviation Schuko
Cable length 25 m
Cable cross section 1.5 mm²
Type of cable H07RN-F3G1.5
Height 289 mm
Width 377 mm
Depth 220 mm
Net weight 7.23 kg
Environment
IP degree of protection IP44
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 23.5 cm
Package 1 Length 37.0 cm
Package 1 Weight 8.97 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information