Schneider-Electric
 
IMT33151 picture- scope
IMT33151
Thorsman - Ext. lead 25m HO5VVF 3G1.5 IP44 Schuko
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product PROchantier
Product name Thorsman cable reel Extended
Product or component type Extension cable reel
Device application Power supply
[Ue] rated operational voltage 230 V
[In] rated current 13 A
Colour tint Green/black
Complementary
Outlet standard CEE 7/3
Outlet standard deviation Schuko
Cable length 25 m
Cable cross section 1.5 mm²
Type of cable H05VV-F3G1.5
Height 295 mm
Width 394 mm
Depth 212 mm
Net weight 5.78 kg
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 35.000 cm
Package 1 Length 42.000 cm
Package 1 Weight 6.679 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 61.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 85.290 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information