Schneider-Electric
 
IMT36150 picture- scope
IMT36150
Thorsman Glands - security cable gland - red - M20 - diameter 6 to 12
Schneider Electric
Characteristics
Main
Product range Thorsman Glands
Product type Security cable gland
Colour Red (RAL 3000)
Quantity per package Set of 20
Complementary
Material PA6
ISO thread M20
Cable outer diameter 6…12 mm
Environment
IP-Class IP68
Glow wire temperature 960 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 13.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 20.000 cm
Package 2 Width 13.000 cm
Package 2 Length 4.000 cm
Package 2 Weight 300.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months