Schneider-Electric
 
IMT36151 picture- scope
IMT36151
Mureva BOX - gasket - black - M12
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Gasket
Colour Black
Quantity per package 100 pieces
Complementary
Product destination For cable gland
Material EPDM rubber
ISO thread M12
Environment
IP-Class IP68
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 10.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 10.000 cm
Package 2 Width 10.000 cm
Package 2 Length 1.000 cm
Package 2 Weight 100.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months