Schneider-Electric
 
IMT36161 picture- scope
IMT36161
Mureva BOX - blanking plug - grey - M12
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Blanking plug
Provided equipment Lock nut
Colour Grey (RAL 7035)
Quantity per package 40 pieces
Complementary
Material PA6
ISO thread M12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 11.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 14.000 cm
Package 2 Width 11.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 98.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months