Schneider-Electric
 
IMT36181 picture- scope
IMT36181
Thorsman TET - grommet - grey - ISO M20 - diameter 7 to 10
Schneider Electric
Characteristics
Main
Product range Thorsman TET
Product type Grommet
Colour Grey
Quantity per package Set of 50
Complementary
Material EPDM
ISO thread M20
Cable outer diameter 7…10 mm
Drilling diameter 20.3 mm
Height 22 mm
Width 29 mm
Length 29 mm
Environment
IP-Class IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.500 cm
Package 1 Length 2.500 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 17.000 cm
Package 2 Width 14.000 cm
Package 2 Length 5.000 cm
Package 2 Weight 295.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 2000
Package 3 Height 32.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.072 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months