Schneider-Electric
 
IMT36184 picture- scope
IMT36184
Thorsman TET - grommet - grey - ISO M40 - diameter 20 to 26
Schneider Electric
Characteristics
Main
Product range Thorsman TET
Product type Grommet
Colour Grey
Quantity per package Set of 25
Complementary
Material EPDM
ISO thread M40
Cable outer diameter 20…26 mm
Drilling diameter 40.7 mm
Height 30 mm
Width 60 mm
Length 60 mm
Environment
IP-Class IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 6.000 cm
Package 2 Width 16.000 cm
Package 2 Length 26.000 cm
Package 2 Weight 688.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 350
Package 3 Height 32.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.488 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months