Schneider-Electric
 
IMT36185 picture- scope
IMT36185
Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
Schneider Electric
Characteristics
Main
Product range Thorsman TET
Product type Grommet
Colour Grey
Quantity per package Set of 25
Complementary
Material EPDM
ISO thread M50
Cable outer diameter 26…35 mm
Drilling diameter 50.7 mm
Height 13 mm
Width 20 mm
Length 20 mm
Environment
IP-Class IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 40.000 cm
Package 2 Width 19.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 1.162 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 31.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.588 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months