Schneider-Electric
 
IMT36341 picture- scope
IMT36341
Multifix Ceiling - ceiling box 77 mm - c/c 70 mm - 8 integrated stubs
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Ceiling
Device short name TB77/SH53
Product or component type Ceiling box with stubs and knock-outs
Quantity per set Set of 50
Complementary
Device composition With stubs located 53 mm from the front edge of the box
Cover
Mounting support Hollow wall
Number of stubs 2 - diameter: 20 mm
8 - diameter: 16 mm
Cable entry 2 knock-out for 16 mm bottom conduit
2 knock-out for 20 mm bottom conduit
Colour tint Grey
Material PEHD (polyethylene high density) (untreated)
Diameter 83 mm
Distance between centers 70 mm
Length 145 mm
Width 145 mm
Depth 78 mm
Connections - terminals Screw terminals
Maximum cable cross section 2.5 mm²
Sealing Without
Internal depth 75 mm
Environment
Ambient air temperature for operation -25…90 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.900 cm
Package 1 Width 14.300 cm
Package 1 Length 14.200 cm
Package 1 Weight 150.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 30.800 cm
Package 2 Width 41.400 cm
Package 2 Length 73.500 cm
Package 2 Weight 8.040 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 143.077 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
China Green Designed Product No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Product contains halogen above thresholds
Take-back No
Recycled metal content at CR level 0
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months