Schneider-Electric
 
IMT37304 picture- scope
IMT37304
Thorsman TET 7-10 - grommet - black - diameter 7 to 10
Schneider Electric
Characteristics
Main
Product range Thorsman TET
Product type Grommet
Colour Black
Quantity per package Set of 50
Complementary
Material CR (chloroprene)
Cable outer diameter 7…10 mm
Drilling diameter 19 mm
Height 20 mm
Width 24 mm
Length 24 mm
Environment
IP-Class IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 3.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 5.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 6.000 cm
Package 2 Width 12.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 272.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 2000
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.291 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No