Schneider-Electric
 
IMT37331 picture- scope
IMT37331
Thorsman - TSC 4.2x14 - screw - large thin head - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Installation screw
Device short name TSC
Device application Metal sheet 2 x 0.9 mm
Most materials
Screw type Fully threaded
Tool type Screwdriver
Powerdriver
Quantity per set Set of 100
Complementary
Screw diameter 4.2 mm
Screw length 14 mm
Shape of screw head Large thin head
Screwdriver shape Philips No 2
Material Screw: hardened steel zinc phosphate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.400 cm
Package 1 Length 1.400 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 PAL
Number of Units in Package 2 99999
Package 2 Height 80.000 cm
Package 2 Width 97.800 cm
Package 2 Length 120.000 cm
Package 2 Weight 510.520 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations