Schneider-Electric
 
IMT37424 picture- scope
IMT37424
Thorsman - TC 5-7 1,2x20 - nail clip - white - DIY - 25 pack
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 5...7 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 1.2 mm
Length 20 mm
Embedding depth 12 mm
Complementary
Colour tint White (NCS 0500)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Ambient air temperature for operation -40…80 °C
Atmospheric-corrosivity category C2
Environment
Environmental characteristic Impact resistant
UV resistant
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 25
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 9.500 cm
Package 1 Length 17.800 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 5.300 cm
Package 2 Width 13.000 cm
Package 2 Length 19.900 cm
Package 2 Weight 86.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.388 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations