Schneider-Electric
 
IMT37428 picture- scope
IMT37428
Thorsman - TC 10-14 2,0x30 - nail clip - light grey - DIY - 10 pack
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 10...14 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 2 mm
Length 30 mm
Embedding depth 17 mm
Complementary
Colour tint Light grey (NCS 2502-Y)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Environment
Environmental characteristic Impact resistant
UV resistant
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 9.600 cm
Package 1 Length 17.800 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 6.600 cm
Package 2 Width 14.500 cm
Package 2 Length 18.700 cm
Package 2 Weight 106.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations