Schneider-Electric
 
IMT37430 picture- scope
IMT37430
Thorsman - TC 14-20 2,0x35 - nail clip - light grey - DIY - 10 pack
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 14...20 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 2.5 mm
Length 35 mm
Embedding depth 18 mm
Complementary
Colour tint Light grey (NCS 2502-Y)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Environment
Environmental characteristic Impact resistant
UV resistant
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 9.300 cm
Package 1 Length 17.600 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 8.200 cm
Package 2 Width 14.300 cm
Package 2 Length 22.600 cm
Package 2 Weight 160.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.268 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No