Schneider-Electric
 
IMT37447 picture- scope
IMT37447
Thorsman - Torix T6 twist-on connector - DIY - 10 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Twist-on connector
Colour tint Red
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 10
Complementary
Connections - terminals Twist-on 0.5…12.5 mm² flexible stranded cable
Twist-on 0.5…12.5 mm² rigid stranded cable
Twist-on 0.5…12.5 mm² solid cable
[Ue] rated operational voltage 440 V AC
Material Copper
PA (polyamide)
Conductor material Copper
Height 20 mm
Width 14 mm
Length 28 mm
Environment
Standards EN 60998-2-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 1.5 cm
Package 1 Length 9.3 cm
Package 1 Weight 30 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.5 cm
Package 2 Width 20 cm
Package 2 Length 35 cm
Package 2 Weight 156 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.076 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations