Schneider-Electric
 
IMT37459 picture- scope
IMT37459
Thorsman - screw clip - TCS-C3 14...18 - 38/23/5 - white - DIY - 6 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw clip
Device short name TCS
Device application Installation of round cable
Provided equipment Screw
Colour tint White (NCS S 0500-N)
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 6
Complementary
Type of installation Indoor/outdoor
Mounting support Ceiling
Wall
Shape of screw head Cross slotted
Screwdriver shape Philips No 2
Product destination 14…18 mm round cable
Length 38 mm
Embedding depth 23 mm
Screw diameter 5 mm
Material Electroplated steel: screw
PP (polypropylene), C3: clip
Environment
Ambient air temperature for operation -40…80 °C
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 2.0 cm
Package 1 Length 9.3 cm
Package 1 Weight 46.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations