Schneider-Electric
 
IMT37462 picture- scope
IMT37462
Thorsman - screw clip - TCS-C3 8...12 - 32/21/5 - white - DIY - 10 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw clip
Device short name TCS
Device application Installation of round cable
Provided equipment Screw
Colour tint White (NCS S 0500-N)
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 10
Complementary
Type of installation Indoor/outdoor
Mounting support Wall
Ceiling
Shape of screw head Cross slotted
Screwdriver shape Philips No 2
Cable type 8…12 mm round cable
Length 32 mm
Embedding depth 21 mm
Screw diameter 5 mm
Material Electroplated steel: screw
PP (polypropylene), C3: clip
Environment
Ambient air temperature for operation -40…80 °C
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 1.5 cm
Package 1 Length 9.3 cm
Package 1 Weight 44 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.5 cm
Package 2 Width 20 cm
Package 2 Length 35 cm
Package 2 Weight 230 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations