Schneider-Electric
 
IMT37509 picture- scope
IMT37509
Thorsman - terminal block 2,5mm - DIY - 2 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Terminal block
Colour tint White
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 2
Complementary
Connections - terminals Screw 2.5 mm² flexible stranded cable
Screw 2.5 mm² rigid stranded cable
Screw 2.5 mm² solid cable
[Ue] rated operational voltage 400 V
Material PA (polyamide)
Conductor material Copper
Height 19 mm
Width 18 mm
Length 117 mm
Environment
IP degree of protection IP20
Standards EN 60998-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 11.7 cm
Package 1 Length 1.9 cm
Package 1 Weight 21 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.5 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 292 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.708 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations