Schneider-Electric
 
IMT37513 picture- scope
IMT37513
Thorsman - one pole terminal connector 2.5 mm2 - DIY - 10 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Terminal block
Colour tint White
Type of packing Plastic bag and cardboard with eurohole
Quantity per set Set of 10
Complementary
Connections - terminals Screw 2.5 mm² flexible stranded cable
Screw 2.5 mm² rigid stranded cable
Screw 2.5 mm² solid cable
Material Copper
PC (polycarbonate)
Conductor material Copper
Height 18 mm
Width 9 mm
Length 17 mm
Environment
IP degree of protection IP20
Standards EN 60998-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 2.0 cm
Package 1 Length 9.3 cm
Package 1 Weight 27.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.5 cm
Package 2 Width 20 cm
Package 2 Length 35 cm
Package 2 Weight 137.5 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.752 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations