Schneider-Electric
 
IMT38062 picture- scope
IMT38062
Thorsman - TSS 2.9x9.5 - screw - panhead - set of 500
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Self tapping screw
Device short name TSS
Device application Metal sheet 2 x 1.5 mm
Screw type Fully threaded with single thread
Tool type Powerdriver
Quantity per set Set of 500
Complementary
Screw diameter 2.9 mm
Screw length 9.5 mm
Shape of screw head Panhead
Screwdriver shape Philips No 2
Material Screw: hardened steel electroplated
Atmospheric-corrosivity category C2
Net weight 0.00054 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 1.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 0.500 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months