Schneider-Electric
 
IMT38063 picture- scope
IMT38063
Thorsman - TP 14 - wall plug - without screw - set of 10
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Device application Lightweight installation
Drilling diameter 14 mm concrete
Minimum drilling depth 78 mm
Screw diameter 10…12 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 4 kN for concrete C25 4.5)
Pull-out load: 2.5 kN for concrete C25 6)
Practical load capacity Shear: 400 kg for concrete C25 4.5)
Pull-out load: 250 kg for concrete C25 6)
Colour tint Grey
Ambient air temperature for operation -50…80 °C
Diameter 14 mm
Length 70 mm
Environment
Quantity per set Set of 10
Sale per indivisible quantity 1
Net weight 0.0075 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 1.500 cm
Package 1 Length 6.900 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 12000
Package 2 Height 80.000 cm
Package 2 Width 105.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 111768.000 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months