Schneider-Electric
 
IMT38064 picture- scope
IMT38064
Thorsman - TP 16 - plug - without screw - set of 10
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Device application Lightweight installation
Drilling diameter 16 mm concrete
Minimum drilling depth 88 mm
Screw diameter 12 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 5 kN for concrete C25 4.5)
Pull-out load: 3 kN for concrete C25 6)
Practical load capacity Shear: 500 kg for concrete C25 4.5)
Pull-out load: 300 kg for concrete C25 6)
Colour tint Orange
Ambient air temperature for operation -50…80 °C
Diameter 16 mm
Length 80 mm
Environment
Quantity per set Set of 10
Sale per indivisible quantity 1
Net weight 0.0107 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 1.600 cm
Package 1 Length 8.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 9600
Package 2 Height 80.000 cm
Package 2 Width 105.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 126.840 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months