Schneider-Electric
 
IMT38067 picture- scope
IMT38067
Rapstrap - cable tie - set of 24 - black
Schneider Electric
Characteristics
Main
Range of product Rapstrap
Product or component type Releasable cable tie
Mounting mode Clamped
Colour Black
Complementary
Maximum load 10 kg
Bundle size > 80 mm
< 5 mm
Material Polyurethane elastomer
User manual language Danish
Norwegian
Swedish
Finnish
Thickness 1.25 mm
Length 300 mm
Width 10 mm
Quantity per set Set of 24
Type of packing Plastic bag with eurohole
Environment
Ambient air temperature for operation -20…60 °C no-load
-68 °C brittle point
Flame retardance HB conforming to UL 94
Environmental characteristic Limited resistance to prolonged UV exposure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 8.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 200
Package 2 Height 26 cm
Package 2 Width 36 cm
Package 2 Length 42 cm
Package 2 Weight 15.554 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes