Schneider-Electric
 
IMT39081 picture- scope
IMT39081
Thorsman - TPH-10x67 - nail plug - with 72 mm screw - set of 4
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Nail plug
Device short name TPH
Provided equipment Screw
Drilling diameter 10 mm
Minimum drilling depth 70 mm
Screw length 72 mm
Complementary
Colour tint Green/black
Material Screw: acid-proof stainless steel
Plug: PA + TPR
Atmospheric-corrosivity category C5-M
Practical load capacity Pull-out load: 0.6 kN for low density concrete 500 and expanded clay 3)
Shear: 0.7 kN for low density concrete 500 and expanded clay 2.5)
Pull-out load: 0.8 kN for concrete C25 3)
Shear: 1 kN for concrete C25 2.5)
Thickness 0…10 mm fixture
Ambient air temperature for operation -20…60 °C
Diameter 10 mm
Length 67 mm
Environment
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 7.500 cm
Package 1 Length 18.800 cm
Package 1 Weight 19.500 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months