Schneider-Electric
 
IMT46407 picture- scope
IMT46407
Cable tie, Thorsman installation material, 160x2.5mm, clear
Characteristics
Main
Product range Thorsman
Range of product Thorsman installation material
Product type Cable tie
Colour Clear
Quantity per package Set of 100
Complementary
Minimum tightening diameter 3 mm
Maximum tightening diameter 39 mm
Condition of use Indoor
Resistance to tearing Resistance to tearing: 80 N
Material PA (polyamide) 6.6 UV-stabilised
Length 160 mm
Width 2.5 mm
Thickness 1.1 mm
Net weight 0.041 kg
Market segment Small commercial
Environment
Environmental characteristic Fire resistance needle flame 30 s conforming to IEC 60695-11-5
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 90
Package 2 Height 10.000 cm
Package 2 Width 38.000 cm
Package 2 Length 50.000 cm
Package 2 Weight 4.252 kg
Unit Type of Package 3 S35
Number of Units in Package 3 180
Package 3 Height 15.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.525 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1