Schneider-Electric
 
IMT46419 picture- scope
IMT46419
Cable tie, Thorsman installation material, 300x4.8mm, clear
Characteristics
Main
Product range Thorsman
Range of product Thorsman installation material
Product type Cable tie
Colour Clear
Quantity per package Set of 100
Complementary
Minimum tightening diameter 3.5 mm
Maximum tightening diameter 81 mm
Condition of use Indoor
Resistance to tearing Resistance to tearing: 230 N
Material PA (polyamide) 6.6 UV-stabilised
Length 300 mm
Width 4.8 mm
Thickness 1.3 mm
Net weight 0.181 kg
Market segment Small commercial
Environment
Environmental characteristic Fire resistance needle flame 30 s conforming to IEC 60695-11-5
Flame retardance Self-extinguishing conforming to UL 94 V2
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 14 cm
Package 1 Length 41 cm
Package 1 Weight 205 g
Unit Type of Package 2 S35
Number of Units in Package 2 45
Package 2 Height 15 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.005 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1080
Package 3 Height 105 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 254.82 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1